SLVAFH3 December   2022 TPS6213013A-Q1 , TPS62130A-Q1 , TPS62133A-Q1 , TPS62150A-Q1 , TPS62152A-Q1 , TPS62153A-Q1 , TPS62901-Q1 , TPS62902-Q1 , TPS62903-Q1 , TPS62992-Q1 , TPS62993-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Achieving a Smaller Solution
    1. 2.1 Smaller Package and Fewer External Components
    2. 2.2 Smart Configuration Pin
    3. 2.3 VSET
  5. 3Reducing Power Loss
    1. 3.1 Junction Temperature
    2. 3.2 Automatic Efficiency Enhancement (AEE)
    3. 3.3 Quiescent Current
    4. 3.4 Auto PFM/PWM vs. Forced PWM
  6. 4Application Flexibility
    1. 4.1 1.0 MHz and 2.5 MHz Switching Frequencies
    2. 4.2 Lower and More Accurate Output Voltages
    3. 4.3 Output Voltage Discharge
    4. 4.4 Wettable Flanks
  7. 5Summary
  8. 6References

Wettable Flanks

Figure 4-1 QFN Package Cross-Sectional View with (A) and Without (B) Wettable Flanks

Automated visual inspection (AVI) is commonly used in manufacturing to ensure high reliability and robustness of the final product. Automotive manufacturing is no exception where products are held up to strict standards. Standard quad-flat no-lead (QFN) packages have been problematic for AVI in the past because the soldered pins are not exposed, which makes determining the quality of the connections difficult. The wettable-flank process was developed to solve this issue through side-lead wetting that makes the solder connection visible. The TPS629xx-Q1 is assembled using a 9-pin VQFN package with wettable flanks that allows AVI for reduced inspection time and manufacturing costs.

Note: The TPS629xx-Q1 uses a VQFN package with special L-shaped corner pins that help to increase board level reliability (BLR).