SLVAFT6 September   2024 TPS23521 , TPS23523 , TPS23525

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Existing Design and Challenges
  6. 3Negative Hot-Swap Controller – TPS2352x
  7. 4Output Voltage Clamping with TPS2352x
  8. 5Design Procedure and Implementation
    1. 5.1 Configuring the Current Limit Switch-Over Threshold for TPS2352x
    2. 5.2 Feedback and Control Loop Response
    3. 5.3 Powering the Feedback Amplifier
    4. 5.4 Noise Immunity
  9. 6Test Results
    1. 6.1 Startup
    2. 6.2 NEBS Transient Response
  10. 7Summary
  11. 8References

Abstract

Telecommunication systems operate on -48V rail and under harsh environmental conditions. The need for continuous connectivity puts challenging requirements on these systems to avoid system resets during transient events defined in the ATIS-0600315.2018 telecom standard. In particular, the hot-swap protection circuit at the front end needs to handle the transient events reliably. As the system power level increases, the traditional hot-swap circuit becomes complex and bulkier, increasing the system cost. This application note introduces an output voltage clamping design using the industry’s advanced featured negative hot-swap controller TPS23521.