SLVAFX0 October 2024 TLV702 , TLV703 , TLV755P , TPS74401 , TPS7A13 , TPS7A14 , TPS7A20 , TPS7A21 , TPS7A49 , TPS7A52 , TPS7A53 , TPS7A53B , TPS7A54 , TPS7A57 , TPS7A74 , TPS7A83A , TPS7A84A , TPS7A85A , TPS7A91 , TPS7A92 , TPS7A94 , TPS7A96 , TPS7H1111-SP
The non-ideal common mode voltage (VCM) of the internal error amplifier may induce a sudden step in the LDO regulator turn-on response in older devices. This response is not as pronounced in most modern LDO regulators. LDO regulators that include this induced step response offer a shorter ramp time and longer delay time. The ramp rate of the small voltage step during the initial turn on is a function of the LDO bandwidth, which is different for each LDO regulator. To obtain this ramp rate, it is best to capture a measurement from an EVM after applying the system load. This measurement provides a more accurate evaluation of the device bandwidth.