SLVAFX0 October   2024 TLV702 , TLV703 , TLV755P , TPS74401 , TPS7A13 , TPS7A14 , TPS7A20 , TPS7A21 , TPS7A49 , TPS7A52 , TPS7A53 , TPS7A53B , TPS7A54 , TPS7A57 , TPS7A74 , TPS7A83A , TPS7A84A , TPS7A85A , TPS7A91 , TPS7A92 , TPS7A94 , TPS7A96 , TPS7H1111-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to linear regulator turn-on time
  5. 2What impacts the LDO rise time?
    1. 2.1 Simple Use Cases
      1. 2.1.1 Case 1: LDO with an NR filter but without CFF capacitance
      2. 2.1.2 Case 2: NR filter with a CFF capacitance
      3. 2.1.3 Fast-charge circuitry
      4. 2.1.4 Non-ideal LDO behavior
        1. 2.1.4.1 Applied voltage bias
        2. 2.1.4.2 Fast charge current tolerance
        3. 2.1.4.3 Internal error amplifier offset voltage
        4. 2.1.4.4 Temperature impacts the fast-charge current source
        5. 2.1.4.5 Error amplifier common mode voltage
        6. 2.1.4.6 Reference voltage (VREF) ramp time dominates the turn-on time
        7. 2.1.4.7 Start-up during dropout mode
        8. 2.1.4.8 Large values of COUT induce internal current limit
        9. 2.1.4.9 Limitations of large-signal LDO bandwidth
    2. 2.2 Specific Use Cases and Examples
      1. 2.2.1 Case 3: Precision voltage reference with RNR/SS and parallel IFC fast charge
      2. 2.2.2 Case 4: Precision voltage reference with IFC fast charge and no RNR/SS
      3. 2.2.3 Case 5: Precision current reference
      4. 2.2.4 Case 6: Soft-start timing
  6. 3System Considerations
    1. 3.1 Inrush current calculation
    2. 3.2 Inrush current analysis
    3. 3.3 Maximum slew rate
  7. 4LDO regulators referenced in this paper
  8. 5Conclusion
  9. 6References

What impacts the LDO rise time?

Linear regulator references can use either a precision voltage source (Figure 2-1) or a precision current source (Figure 2-2). The linear regulator turn-on time is affected by either the reference turning on or the RC time constant formed by the RTOP and CFF in the feedback loop. Typically, the reference voltage turns on very quickly, however in modern LDO regulators the reference voltage may also be filtered through a low pass noise reduction (NR) resistor and capacitor.

TPS7A20, TPS7A21, TPS7A13, TPS7A14, TPS7A49, TPS7A91, TPS7A92, TLV702, TLV703, TLV755P, TPS7A52, TPS7A53, TPS7A53B, TPS7A54, TPS7A83A, TPS7A84A, TPS7A85A, TPS7A57, TPS7A94, TPS7A96, TPS7H1111-SP, TPS74401, TPS7A74, TPS74701, TPS74801, TPS74901 Precision voltage
                    reference Figure 2-1 Precision voltage reference
TPS7A20, TPS7A21, TPS7A13, TPS7A14, TPS7A49, TPS7A91, TPS7A92, TLV702, TLV703, TLV755P, TPS7A52, TPS7A53, TPS7A53B, TPS7A54, TPS7A83A, TPS7A84A, TPS7A85A, TPS7A57, TPS7A94, TPS7A96, TPS7H1111-SP, TPS74401, TPS7A74, TPS74701, TPS74801, TPS74901 Precision current
                    reference Figure 2-2 Precision current reference

Voltage across the RTOP resistor ramps in accordance with both the RC time constants on VREF and RTOP. Equation 2 represents the NR/SS time constant and Equation 3 represents the FF time constant.

Equation 2. τNR/SS=RNR/SS×CNR/SS
Equation 3. τFF=RTOP×CFF

During the turn-on period, the voltage on the VOUT pin is the summation of the voltage across the RBOTTOM resistor (or VFB) and the voltage across the RTOP resistor (or VTOP) as shown in Equation 4 :

Equation 4. VOUTt=VTOP(t)+VFB(t)

During the turn-on period, the reference voltage ramps fast enough for it to approximate an ideal step function relative to the much longer τ NR/SS time constant. Equation 5 describes VFB(t) when the LDO regulator reference is a precision voltage source, but when it is a precision current source, use Equation 6 instead.

Equation 5. V F B t = V R E F × 1 - e -   t τ N R / S S
Equation 6. VFBt=INR/SS×RNR/SS×1-e- tτNR/SS

The voltage across the top set point resistor is more complex to calculate as VFB(t) is not always a step function. When τ NR/SS and τ FF are comparable values, neither time constant dominates the turn-on calculation. Use Laplace transforms and partial fraction expansions [1]-[2] to derive VTOP(t), shown in Equation 7.

Equation 7. VTOPt=VREF×RTOPRBOTTOM×1-τNR/SSτNR/SS-τFF×e-tτNR/SS-τFFτFF-τNR/SS×e-tτFF