SLVAFX0 October 2024 TLV702 , TLV703 , TLV755P , TPS74401 , TPS7A13 , TPS7A14 , TPS7A20 , TPS7A21 , TPS7A49 , TPS7A52 , TPS7A53 , TPS7A53B , TPS7A54 , TPS7A57 , TPS7A74 , TPS7A83A , TPS7A84A , TPS7A85A , TPS7A91 , TPS7A92 , TPS7A94 , TPS7A96 , TPS7H1111-SP
The fast charge current source has a tolerance which can impact to the soft-start time if the variation is large. IFC can shift across process tolerances, temperature and different values of VIN or VBIAS.
Table 2-1 lists fast-charge current tolerance from the TPS7A91 data sheet.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INR/SS | NR/SS pin charging current | VNR/SS = GND, VSS_CTRL = GND | 4.0 | 6.2 | 9.0 | µA |
VNR/SS = GND, VSS_CTRL = VIN | 65 | 100 | 150 |