SLVAFX0 October 2024 TLV702 , TLV703 , TLV755P , TPS74401 , TPS7A13 , TPS7A14 , TPS7A20 , TPS7A21 , TPS7A49 , TPS7A52 , TPS7A53 , TPS7A53B , TPS7A54 , TPS7A57 , TPS7A74 , TPS7A83A , TPS7A84A , TPS7A85A , TPS7A91 , TPS7A92 , TPS7A94 , TPS7A96 , TPS7H1111-SP
The turn-on time (tON) for an LDO regulator is a summation of the delay time (tD) and the rise time (tR) (see Equation 1 and Figure 1-1). The delay time is defined as the fixed time delay from when the output voltage can start to increase with respect to an external stimulus, to when the output voltage actually begins to increase. If the LDO regulator has an enable pin, the external stimulus typically occurs when the enable voltage toggles to turn on the LDO regulator. This behavior assumes that the input voltage has already been applied to the input of the LDO regulator. For LDO regulators without an EN pin, the input voltage acts as the external stimulus.
A. Minimum
VOUT regulation
|
Equation 1.
|
Delay time for an LDO regulator is usually small compared to the rise time. Delay times result from how quickly the device can energize internal circuitry to begin increasing the output voltage. The LDO regulator data sheet gives the best estimate of the delay time because after the device is enabled, external circuitry has little influence on the delay time. The rise time is the time to increase the output voltage from 0V to the minimum regulation. Each application requires unique regulation so the minimum regulation point is application specific. For example, one design may allow a tolerance of ± 3% while another design may allow a tolerance of ± 5%. Thus, the turn-on time is faster for a design with wider tolerance requirements.