SLVUBT8B November 2020 – June 2022 LP8764-Q1 , TPS6594-Q1
As shown in Figure 6-4, the system info tab is related to the VCCA input voltage and, when applicable, additional voltage monitors. Drop-down menus are provided to show the possible values for each field.
The phase configuration cannot be changed with either the Quick-start or the Register map pages. To change the phase configuration the device NVM must be reconfigured, please see Section 8.