SLVUCF3 March   2022 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , LP8764-Q1 , TDA4VM , TDA4VM-Q1 , TPS6594-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Device Versions
  4. 3Processor Connections
    1. 3.1 Power Mapping
    2. 3.2 Control Mapping
  5. 4Supporting Functional Safety Systems
    1. 4.1 Achieving ASIL-B System Requirements
    2. 4.2 Achieving up to ASIL-D System Requirements
  6. 5Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Multi-Device Settings
    13. 5.13 Watchdog Settings
  7. 6Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 ESM_SOC_ERROR
      5. 6.3.5 TO_ACTIVE
      6. 6.3.6 TO_RETENTION
  8. 7Application Examples
    1. 7.1 Initialization
    2. 7.2 Moving Between States; ACTIVE and RETENTION
      1. 7.2.1 ACTIVE
      2. 7.2.2 RETENTION
    3. 7.3 Entering and Exiting Standby
    4. 7.4 Entering and Existing LP_STANDBY
    5. 7.5 Runtime Customization
  9. 8References

ESM_SOC_ERROR

In the event of an ESM_SOC error, the nRSTOUT_SOC signal is driven low and then driven high again after 200 µs. There is no change to the power rails. The sequence is shown in Figure 6-5.

Figure 6-5 ESM_SOC_ERROR Sequence