SLVUCJ9 February   2023 LP8764-Q1 , TPS6594-Q1

 

  1.   PDN-0A User's Guide for Powering J7AEP with the TPS6594-Q1 and LP8764-Q1 PMICs
  2.   Trademarks
  3. 1Introduction
  4. 2Device Versions
  5. 3Processor Connections
    1. 3.1 Power Mapping
    2. 3.2 Control Mapping
  6. 4Supporting Functional Safety Systems
    1. 4.1 Achieving ASIL-B System Requirements
    2. 4.2 Achieving up to ASIL-D System Requirements
  7. 5Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Multi-Device Settings
    13. 5.13 Watchdog Settings
  8. 6Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 ESM_SOC_ERROR
      5. 6.3.5 PWR_SOC_ERROR
      6. 6.3.6 MCU_TO_WARM
      7. 6.3.7 TO_MCU
      8. 6.3.8 TO_ACTIVE
      9. 6.3.9 TO_RETENTION
  9. 7Application Examples
    1. 7.1 Moving Between States; ACTIVE and RETENTION
      1. 7.1.1 ACTIVE
      2. 7.1.2 MCU ONLY
      3. 7.1.3 RETENTION
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Exiting LP_STANDBY
    4. 7.4 Runtime Customization
  10. 8References

MCU ONLY

Transitioning to the MCU ONLY state from the ACTIVE state, requires configuring the I2C_7 trigger before changing the NSLEEP bits. The configuration must be consistent between both PMICs.


Write 0x48:0x85:0x80:0x7F    // Set I2C_7 Triggers on TPS65941120
Write 0x4C:0x85:0x80:0x7F    // Set I2C_7 Triggers on TPS65941421
Write 0x48:0x86:0x02:0xFC    // Set NSLEEP2 to trigger TO_MCU power sequence

Instead of writing to the NSLEEP bits to return to the ACTIVE state, it is also possible to use the WKUP1 pin on GPIO4 to return the PMIC to the ACTIVE state. Because of the similarity this is shown in the context of the RETENTION state.