SLWU086C November 2013 – January 2016 ADS42JB46 , ADS42JB49 , ADS42JB69 , DAC38J84
The TSW14J56EVM hardware is designed to operate from a single supply voltage of +5 V DC. The power input is controlled by the on and off switch, SW6. Make sure this switch is in the off position before inserting the provided power cable. Insert the connector end of the power cable into J11 of the EVM. Connect the positive red wire end of the power cable to +5V +/- 0.3VDC output of a +5VDC power supply rated for at least 3 Amps. Connect the negative black wire to the RETURN or GND of the power supply. The board can also be powered up by providing +5 V DC to the red test point, TP34, and the return to any black GND test point. The TSW14J56 draws approximately 0.6 A at power-up and 1.6 A when capturing 4 lanes of data from an ADS42JB69EVM at a line rate of 2.5 Gpbs.