SLYT820 February   2022 AMC22C11 , AMC22C12 , AMC23C10 , AMC23C11 , AMC23C12 , AMC23C12-Q1 , AMC23C14

 

  1. 1Introduction
  2. 2Introduction to electric motor drives
  3. 3Understanding fault events in electric motor drives
  4. 4Achieving reliable detection and protection in electric motor drives
  5. 5Use case No. 1: Bidirectional in-phase overcurrent detection
  6. 6Use case No. 2: DC+ overcurrent detection
  7. 7Use case No. 3: DC– overcurrent or short-circuit detection
  8. 8Use case No. 4: DC-link (DC+ to DC–) overvoltage and undervoltage detection
  9. 9Use case No. 5: IGBT module overtemperature detection

Introduction to electric motor drives

An electric motor-drive system, as shown in Figure 2-1, takes power from the AC mains, rectifies it to a DC voltage, and inverts the DC back to AC with variable magnitude and frequency based on load demand through complex feedback control algorithms.

A motor-drive system typically has two voltage domains: the “high-voltage” domain and the “low-voltage” domain. The microcontroller or digital signal processor, typically on the low-voltage domain, receives feedback signals (voltage, current, temperature, etc.) from the three-phase IGBT power stage and generates pulse-width modulated signals for controlling the power switching transistors and other high-side power circuitry. Such systems demand resilient and reliable galvanic isolation to isolate high-voltage circuits from low-voltage circuits. An isolation architecture enables reliable operation of motor-drive systems, preventing damage to expensive circuitry by breaking the ground loops between the high- and low- voltage circuits and helping protect human operators from high voltages.

GUID-20211215-SS0I-HCXP-WM62-XJQMTWK038N2-low.png Figure 2-1 AC-input electric motor-drive block diagram