SLYY210A June   2021  – September 2021 HDC2010 , HDC2021 , HDC2022 , HDC2080 , HDC3020 , HDC3020-Q1 , HDC3021 , HDC3022

 

  1. 11
  2. 2Introduction to 85°C/85% relative humidity testing
  3. 3The difference between stress testing and overstress testing
  4. 4Enabling accelerated life testing in systems with a relative humidity sensor
  5. 5Conclusion
  6. 6Important Notice

Enabling accelerated life testing in systems with a relative humidity sensor

Despite 85°C/85% being an overstress condition for polymer-based humidity sensors, it may still be required for some systems. Four approaches can be used if attempting to run 85°C/85% testing on a system involving a polymer-based RH sensor:

  • Run the system test, but exclude the humidity sensor results – these devices functionally passed the silicon qualification (an example of these qualification tests can be found on the Texas Instruments quality and reliability page). You can populate humidity sensor results afterwords, or exclude them from evaluation.
  • Understand and accept that 85°C/85% testing will lead to a shift in sensor accuracy – it is possible to characterize this shift in accuracy with testing, but do not consider accuracy results as a pass/fail criterion for the test, as lifetime operation within data-sheet recommended operating conditions will not lead to such results.
  • Choose a humidity sensor specifically designed to minimize shifts after stress conditions – this includes the HDC3020 family of integrated humidity and temperature sensors.
  • Attempt to recover sensor performance, after 85°C/85% testing, by leveraging the heater within the device to correct for errors caused by the overstress conditions.