SLYY222A November   2023  – November 2024 ADC12DJ5200RF , ADS127L11 , BQ79731-Q1 , REF35 , REF70 , TPS62912 , TPS62913 , TPS7A20 , TPS7A94 , TPSM82912 , TPSM82913

 

  1.   1
  2.   Overview
  3.   At a glance
  4.   Noise and ADCs
  5.   Defining noise and precision in a power architecture
  6.   Innovations in low-noise and low-power voltage references
  7.   Innovations in buried Zener voltage references
  8.   Innovations in ultra-low-noise voltage references
  9.   Improving noise and thermal performance with simplified power architectures
  10.   High-current low noise with LDO supply rails
  11.   Innovations in precision battery monitoring
  12.   Conclusion
  13.   Additional resources

Innovations in ultra-low-noise voltage references

High-resolution ADCs are more sensitive to voltage reference noise, which directly impacts voltage measurements because of their direct connection to data-conversion circuitry. Ultra-low-noise voltage references help high-resolution ADCs reach their full resolution potential. The REF70 has ultra-low 1/f noise that attaches with products that require ultra-low noise such as high-resolution ADCs or a multichannel analog front end such as the AFE2256. Adding low-pass filters on the output of the voltage reference lowers broadband noise and thus lowers system noise, as shown in Figure 12.

When designing a low-pass filter, it is important to ensure that the output impedance does not degrade AC performance. This can occur in resistor-capacitor low-pass filters where a large series resistance affects the load transients caused by output current fluctuations. Choose a low-pass filter bandwidth cutoff frequency under 10 Hz to limit the impact of broadband noise.

 REF7025 application with an
                    external low-pass filter. Figure 12 REF7025 application with an external low-pass filter.