SLYY229A February 2024 – March 2024 DRV5055-Q1 , LDC5072-Q1 , TMAG3001 , TMAG5110-Q1 , TMAG5111 , TMAG5115 , TMAG5170-Q1 , TMAG5170D-Q1 , TMAG5173-Q1 , TMAG5231 , TMAG5253 , TMAG5273 , TMAG6180-Q1 , TMAG6181-Q1
1 Trend No. 1: The electrification of systems | Position sensors measure complex angles with high accuracy throughout
evolving automotive systems, including electric motors and electric power
steering (EPS) systems. |
2 Trend No. 2: The need for increased reliability and safety | Shifting from mechanical systems to magnetic sensors reduces wear and tear
while increasing the need for functional safety. |
3 Trend No. 3: The miniaturization of overall end-product form factors | High-sensitivity magnets and greater integration address trade-offs of
miniaturization, including lower accuracy and resolution. |
4 Trend No. 4: The transition from rare earth materials to ferrites | Ferrite is an abundant and cost-efficient alternative to rare earth
materials in magnetic sensors but requires features to compensate for its
reduced magnetic field and temperature drift. |