SNAA386 November 2023 CDCE6214 , CDCE6214-Q1 , CDCE6214Q1TM , LMK00301 , LMK00304 , LMK00306 , LMK00308 , LMK00334 , LMK00334-Q1 , LMK00338 , LMK03318 , LMK03328 , LMK3H0102 , LMK6C , LMK6H , LMKDB1104 , LMKDB1108 , LMKDB1120 , LMKDB1204
Texas Instruments offers a variety of clock generator and clock buffer products that meet the PCIe standards. Table 6-1 lists the products that have been evaluated for PCIe compliance. As stringency of the standard increases with PCIe generation, each product passes generations prior to the listed generation. PCIe reports are available on the product pages for the LMK3H0102 and LMKDB11xx device families.
Part Number | Product Family | Differential Outputs | Product Family Link | PCIe Generation Compliance |
---|---|---|---|---|
LMK3H0102 | Reference-less BAW-based Clock Generator | 2 | LMK3H0102 Product Page | Gen 6.0 |
LMKDB1120 LMKDB1108 LMKDB1104 LMKDB1204 LMKDB1202 |
LP-HCSL Clock Buffers and Multiplexers |
20 8 4 4 2 |
LMKDB11xx Product Page | Gen 6.0 |
LMK6H LMK6C (1) |
Low Jitter High Performance BAW-based Oscillator |
1 LVCMOS |
LMK6H Product Page | 6.0 |
CDCE6214 CDCE6214-Q1 CDCE6214Q1TM |
Ultra-Low Power Clock Generators |
4 4 4 |
CDCE6214 Product Page | Gen 5.0 |
LMK00338 LMK00334 LMK00334-Q1 |
LP-HCSL Clock Buffers and Level Translators |
8 4 4 |
LMK00338 Product Page | Gen 5.0 |
LMK03328 LMK03318 |
Ultra-Low Jitter Clock Generator With Eight Outputs |
8 8 |
LMK03328 Product Page | Gen 4.0 |
LMK00301 LMK00308 LMK00306 LMK00304 |
Ultra-Low Additive Jitter Differential Clock Buffer and Level Translator |
10 8 6 4 |
LMK00301 Product Page | Gen 3.0 |