SNAA411 September 2024 CDCLVC1102 , CDCLVC1103 , CDCLVC1104 , CDCLVC1110 , CDCLVD1204 , LMK00301 , LMK00304 , LMK00306 , LMK00308 , LMK01801 , LMK04832 , LMK1C1102 , LMK1C1103 , LMK1C1104 , LMK1C1106 , LMK1C1108 , LMK1D1204 , LMK1D1208 , LMX2485 , LMX2491 , LMX2572 , LMX2592 , LMX2594 , LMX2595 , LMX2820
TI clock buffers helps reduce the overall phase noise impact due to slew rate sensitivity problem and provides comprehensive portfolio for all end application use case. Improved results using LMK1C110x shows that phase noise and jitter can be improved for low reference frequency sources (OCXO/TCXOs) in phase noise critical applications. This performance comparison for sine to square enables users to select the appropriate device for each use case to improve design margins in the system.