SNAA411 September 2024 CDCLVC1102 , CDCLVC1103 , CDCLVC1104 , CDCLVC1110 , CDCLVD1204 , LMK00301 , LMK00304 , LMK00306 , LMK00308 , LMK01801 , LMK04832 , LMK1C1102 , LMK1C1103 , LMK1C1104 , LMK1C1106 , LMK1C1108 , LMK1D1204 , LMK1D1208 , LMX2485 , LMX2491 , LMX2572 , LMX2592 , LMX2594 , LMX2595 , LMX2820
Applications requiring extremely low phase noise often use OCXO (Oven Controlled Crystal Oscillator) or TCXO (Temperature Compensated Crystal Oscillator) as reference clock in the system. OCXO and TCXO's sinewave output often becomes a bottle neck for slew rate sensitive devices in the clock tree due to fixed amplitude and frequency. Slew rate sensitivity of the subsequent clock devices results in phase noise degradation throughout the clock chain.
There are multiple ways to get around this problem by using external circuity or integrated chips like clock buffers. In this application note, we compare performance improvements in clock trees with TI clock buffer devices with various output format, input power levels and frequencies. This document is to serve as reference to choose the best sine to square wave clock buffer based on application requirements.