SNAA411 September 2024 CDCLVC1102 , CDCLVC1103 , CDCLVC1104 , CDCLVC1110 , CDCLVD1204 , LMK00301 , LMK00304 , LMK00306 , LMK00308 , LMK01801 , LMK04832 , LMK1C1102 , LMK1C1103 , LMK1C1104 , LMK1C1106 , LMK1C1108 , LMK1D1204 , LMK1D1208 , LMX2485 , LMX2491 , LMX2572 , LMX2592 , LMX2594 , LMX2595 , LMX2820
Generally, a clock tree in a system consists of primary reference that is either fanned-out using clock buffers or multiplied / divided through synthesizers (PLL / DPLL) to generate different frequencies. Figure 1-1 shows a generic clock tree of a system containing ADCs, FPGAs or transceivers.
Applications requiring low phase noise requirements that utilizes sine wave reference are found in medical, communication, T&M and A&D systems. For example, radars are dependent on low phase noise to detect one or more objects accurately.
Additive phase noise gradually adds up with each device in the clock tree. Good system design practices are crucial to avoid any additional degradation. One of those consideration is due to the input slew rate and amplitude requirements for different devices when converting sine wave to logic levels.