SNAS691E December 2016 – December 2023 LMK62A2-100M , LMK62A2-150M , LMK62A2-156M , LMK62A2-200M , LMK62A2-266M , LMK62E0-156M , LMK62E2-100M , LMK62E2-156M , LMK62I0-100M , LMK62I0-156M
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Device supply voltage | 3.135 | 3.3 | 3.465 | V |
TA | Ambient temperature | –40 | 25 | 85 | °C |
TJ | Junction temperature | 105 | °C | ||
tRAMP | VDD power-up ramp time | 0.1 | 100 | ms |