SNAS691E December   2016  – December 2023 LMK62A2-100M , LMK62A2-150M , LMK62A2-156M , LMK62A2-200M , LMK62A2-266M , LMK62E0-156M , LMK62E2-100M , LMK62E2-156M , LMK62I0-100M , LMK62I0-156M

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics - Power Supply
    6. 5.6  LVPECL Output Characteristics
    7. 5.7  LVDS Output Characteristics
    8. 5.8  HCSL Output Characteristics
    9. 5.9  OE Input Characteristics
    10. 5.10 Frequency Tolerance Characteristics
    11. 5.11 Power-On/Reset Characteristics (VDD)
    12. 5.12 PSRR Characteristics
    13. 5.13 PLL Clock Output Jitter Characteristics
    14. 5.14 Additional Reliability and Qualification
  7. Parameter Measurement Information
    1. 6.1 Device Output Configurations
  8. Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
        1. 7.2.1.1 Ensuring Thermal Reliability
        2. 7.2.1.2 Best Practices for Signal Integrity
        3. 7.2.1.3 Recommended Solder Reflow Profile
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Features

  • Low noise, high performance
    • Jitter: 150 fs RMS typical Fout > 100 MHz
    • PSRR: –60 dBc, robust supply noise immunity
  • Supported output format:
    • LVPECL, LVDS and HCSL up to 400 MHz
  • Total frequency tolerance: ±50 ppm (LMK62X2) and ±25 ppm (LMK62X0)
  • 3.3-V operating voltage
  • Industrial temperature range: –40°C to +85°C
  • 5-mm × 3.2-mm 6-pin package that is pin-compatible with industry standard 5032 XO package