SNAS691E December 2016 – December 2023 LMK62A2-100M , LMK62A2-150M , LMK62A2-156M , LMK62A2-200M , LMK62A2-266M , LMK62E0-156M , LMK62E2-100M , LMK62E2-156M , LMK62I0-100M , LMK62I0-156M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOUT | Output frequency(1) | 400 | MHz | |||
VOD | Output voltage swing (VOH - VOL)(1) | 300 | 390 | 480 | mV | |
VOUT, DIFF, PP | Differential output peak-to-peak swing | 2 x |VOD| | V | |||
VOS | Output common-mode voltage | 1.125 | 1.2 | 1.375 | V | |
tR / tF | Output rise/fall time (20% to 80%)(2) | 260 | 350 | ps | ||
ODC | Output duty cycle(2) | 45% | 55% | |||
ROUT | Differential output impedance | 107 | Ω |