SNAS691E December 2016 – December 2023 LMK62A2-100M , LMK62A2-150M , LMK62A2-156M , LMK62A2-200M , LMK62A2-266M , LMK62E0-156M , LMK62E2-100M , LMK62E2-156M , LMK62I0-100M , LMK62I0-156M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high voltage | 1.4 | V | |||
VIL | Input low voltage | 0.6 | V | |||
IIH | Input high current | VIH = VDD | –40 | 40 | µA | |
IIL | Input low current | VIL = GND | –40 | 40 | µA | |
CIN | Input capacitance | 2 | pF |