SNAU265C june 2021 – july 2023 HDC3020 , HDC3020-Q1 , HDC3021 , HDC3021-Q1 , HDC3022 , HDC3022-Q1
The HDC3 has two modes of operation: sleep and measurement mode. After power up, the HDC3 enters sleep mode. In this mode, the device waits for I2C instruction to set the programmable low power mode, trigger a measurement/conversion, or read/write valid data. When a measurement is triggered, the device wakes from sleep mode to enter measurement mode. In measurement mode, the HDC3 coverts temperature or humidity values from integrated sensors through an internal ADC.
Two different types of ADC conversions (measurement modes) are available in the HDC devices: Trigger-on Demand and Auto Measurement mode.