SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0x0008_0038 – Front End Control 2 EADC Value Register
Address 0x000B_0038 – Front End Control 1 EADC Value Register
Address 0x000E_0038 – Front End Control 0 EADC Value Register
25 | 16 |
ABS_VALUE |
R-0 |
15 | 14 | 13 | 9 | 8 |
EADC_SAT _HIGH | EADC_SAT _LOW | Reserved | ERROR_ VALUE |
R-0 | R-0 | R-0 | R-0 |
7 | 0 |
ERROR_VALUE |
R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
25-16 | ABS_VALUE | R | 0 | 10-bit Absolute Value calculated by Front End Control Module with a resolution of 1.5625mV/bit |
15 | EADC_SAT_HIGH | R | 0 | EADC Saturation High Indicator 0 = EADC output is not saturated at high limit 1 = EADC output is saturated at high limit |
14 | EADC_SAT_LOW | R | 0 | EADC Saturation Low Indicator 0 = EADC output is not saturated at low limit 1 = EADC output is saturated at low limit |
13-9 | Reserved | R | 00 000 | |
8-0 | ERROR_VALUE | R | 0 | Signed 9-bit Error value measured by Front End Control Module with a resolution of 1mV/bit |