UCD3138
- Digital Control of up to 3 Independent Feedback Loops
- Dedicated PID-Based hardware
- 2-Pole/2-Zero Configurable
- Nonlinear Control
- Up to 16 MHz Error Analog-to-Digital Converter (EADC)
- Configurable Resolution as Small as 1mV/LSB
- Automatic Resolution Selection
- Up to 8x Oversampling
- Hardware-Based Averaging (up to 8x)
- 14-Bit Effective Digital-to-Analog Converter (DAC)
- Adaptive Sample Trigger Positioning
- Up to 8 High Resolution Digital Pulse Width Modulated (DPWM) Outputs
- 250-ps Pulse Width Resolution
- 4-ns Frequency Resolution
- 4-ns Phase Resolution
- Adjustable Phase Shift Between Outputs
- Adjustable Dead-band Between Pairs
- Cycle-by-Cycle Duty Cycle Matching
- Up to 2-MHz Switching Frequency
- Configurable PWM Edge Movement
- Trailing Modulation
- Leading Modulation
- Triangular Modulation
- Configurable Feedback Control
- Voltage Mode
- Average Current Mode
- Peak Current Mode Control
- Constant Current
- Constant Power
- Configurable Modulation Methods
- Frequency Modulation
- Phase Shift Modulation
- Pulse Width Modulation
- Fast, Automatic, and Smooth Mode Switching
- Frequency Modulation and PWM
- Phase Shift Modulation and PWM
- High Efficiency and Light Load Management
- Burst Mode
- Ideal Diode Emulation
- Synchronous Rectifier Soft On/Off
- Low IC Standby Power
- Soft Start / Stop with and without Prebias
- Fast Input Voltage Feed Forward Hardware
- Primary Side Voltage Sensing
- Copper Trace Current Sensing
- Flux and Phase Current Balancing for Nonpeak Current Mode Control Applications
- Current Share Bus Support
- Analog Average
- Master and Slave
- Feature Rich Fault Protection Options
- 7 High-Speed Analog Comparators
- Cycle-by-Cycle Current Limiting
- Programmable Fault Counting
- External Fault Inputs
- 10 Digital Comparators
- Programmable Blanking Time
- Synchronization of DPWM Waveforms Between Multiple UCD3138 family devices
- 14-Channel, 12-Bit, 267-ksps General-Purpose ADC with Integrated
- Programmable Averaging Filters
- Dual Sample and Hold
- Internal Temperature Sensor
- Fully Programmable High-Performance 31.25 MHz, 32-Bit ARM7TDMI-S™ Processor
- 32KB of Program Flash
- 2KB of Data Flash with ECC
- 4KB of Data RAM
- 4KB of Boot ROM Enables Firmware Boot-Load in the Field via I2C or UART
- Communication Peripherals
- I2C/PMBus
- 2 UARTs on UCD3138RGC (64-Pin QFN)
- 1 UART on UCD3138RHA/UCD3138RMH (40-Pin QFN) and UCD3138RJA (40-Pin VQFN)
- Timer Capture with Selectable Input Pins
- Up to 5 Additional General Purpose Timers
- Built In Watchdog: BOD and POR
- 64-Pin QFN and 40-Pin QFN Packages
- Operating Temperature: –40°C to 125°C
- Fusion Digital Power Studio GUI Support
The UCD3138 is a digital power supply controller offering superior levels of integration and performance in a single-chip solution. The flexible nature of the UCD3138 makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC-DC and isolated DC-DC applications and reduce the solution component count in the IT and network infrastructure space.
The UCD3138 controller is a fully programmable solution offering customers complete control of their application, along with ample ability to differentiate their solution. At the same time, TI is committed to simplifying our customers’ development effort by offering best-in-class development tools, including application firmware, Code Composer Studio™ software development environment, and TI’s power development GUI which lets customers configure and monitor key system parameters.
At the core of the UCD3138 controller are the digital control loop peripherals, also known as Digital Power Peripherals (DPPs). Each DPP implements a high-speed digital control loop consisting of a dedicated Error Analog-to-Digital Converter (EADC), a PID-based 2-pole/2-zero digital compensator and DPWM outputs with 250-ps pulse width resolution. The device also contains a 12-bit, 267-ksps general-purpose ADC with up to 15 channels, timers, interrupt control, PMBus, and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals, and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on-chip RAM and ROM.
In addition to the FDPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, LLC and phase-shifted full bridge mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high-resolution current sharing, hardware-configurable soft start with pre bias, as well as several other features. Topology support has been optimized for voltage mode and peak current mode controlled phase-shifted full bridge, single and dual phase PFC, bridgeless PFC, hard-switched full bridge and half bridge, and LLC half bridge and full bridge.
Similar products you might be interested in
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCD3138ALLCEVM150 — UCD3138A LLC Evaluation Module
The UCD3138ALLCEVM150 is an evaluation module (EVM) board, functioning as an LLC resonant half-bridge dc-dc converter and digitally controlled by control card UCD3138ACCEVM149. This EVM is used to evaluate digital power control using UCD3138A in LLC resonant half-bridge dc-dc conversion (...)
UCD3138OL40EVM-032 — UCD3138 evaluation module for 40-pin open-loop digital power controller
UCD3138OL64EVM-031 — UCD3138 evaluation module for 64-pin open-loop digital power controller
UCD3138PFCEVM-026 — UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module
The Texas Instruments UCD3138PFCEVM-026 evaluation module (EVM) is a digitally controlled single phase PFC pre-regulator based on the UCD3138 programmable digital power controller. The EVM accepts universal ac line input from 90Vac to 264Vac, 47Hz to 63Hz. The nominal output voltage is 390VDC. (...)
UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 Evaluation Module
UCD3138CC64EVM-030 — UCD3138 Programmable Digital Power Controller Control Card Evaluation Module
The Texas Instruments UCD3138CC64EVM-030 evaluation module (EVM) functions as a control card for UCD3138 digital controller for isolated power applications from Texas Instruments. The EVM can be used either as a stand-alone board to study the UCD3138 device or as a control card for implementing a (...)
TMDSEMU110-U — XDS110 JTAG Debug Probe
The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)
TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
UCD3138_FW_SDK — UCD3138 Application Development Firmware Kit
UCD3138FW-BIDI — Bi-Directional Firmware
UCD3138 non isolated bi-directional switching converter quickly gets a designer through evaluation to production in power supply designs based on a Wide Vin non isolated bi-directional topology by providing all-inclusive firmware with ZVS Transition mode support.
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Software
Application software & framework
UCD3138FW-FBLLC — Full Bridge / Phase Shift LLC Firmware for UCD3138 in TIDA-00381
UCD3138 Phase Shift LLC quickly gets a designer through evaluation to production in power supply designs based on a resonant LLC topology by providing firmware with ZVS operation and mode switching capability to achieve high efficiency across wider operating conditions.
The resonant LLC topology (...)
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Software
Application software & framework
UCD3138FW-HSFB — HSFB Firmware
UCD3138 Hard Switched Full Bridge (HSFB) topology firmware gets a designer through evaluation to production in power supply designs based on high power Hard Switched Full Bridge topology by providing all-inclusive firmware with input voltage feed forward, copper trace current sensing, on the fly (...)
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Software
Application software & framework
UCD3138FW-PFC — PFC Firmware
UCD3138 Power Factor Correction (PFC) firmware gets a designer through evaluation to production in power supply designs based on a PFC topology by providing all-inclusive firmware that can integrate easily with your housekeeping functionality.
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
Software
Application software & framework
UCD3138FW-PSFB — Phase Shifted Full Bridge Firmware
UCD3138 Phase Shift Full Bridge quickly gets a designer through evaluation to production in power supply designs based on high power PSFB topology by providing all-inclusive firmware with peak current mode control support, adaptive dead time optimization and programmable slope compensation.
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
Software
Application software & framework
UCD3138FW_LLC — LLC Half bridge Firmware
UCD3138 Resonant LLC Programmer quickly gets a designer through evaluation to production in power supply designs based on a resonant LLC topology by providing firmware with ZCS protection and mode switching capability to achieve high efficiency across wider operating conditions. The sunflower (...)
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
Software
Application software & framework
FUSION_DIGITAL_POWER_API — TI Fusion API
The Fusion Digital Power Studio is built on top of a Microsoft.NET Application Programming Interface (Fusion-API) that handles I2C/SMBus communication and abstracts devices and commands. It provides high level interfaces to common tasks such as command read/write, full device configuration (...)
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Software
Application software & framework
Driver or library
UCD3PROG-FR03TXI0 — FlashRunner™ FR03 In-System Programmer
FUSION-DIGITAL-POWER-STUDIO — Fusion Digital Power Studio 3.0.77
Fusion Digital PowerTM Studio incorporates software tools for Texas Instruments' UCD3138 Integrated Digital Controller family. Fusion Digital Power helps power supply engineers to gain benefits of digital power without learning complex programming skills. Fusion Digital Power is an intuitive (...)
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
FUSION-PRODUCTION-GUI — Fusion Digital Power Production Tool
The production GUI (...)
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
PMP40586 — 1-kW digital-controlled current mode LLC reference design
PMP4333 — 1kW Triple-Rail Isolated DC/DC Digital Power Supply for Telecom (-8V@0.25A) Reference Design
PMP20873 — 99% Efficient 1kW GaN-based CCM Totem-pole Power Factor Correction (PFC) Converter Reference Design
TIDA-00653 — Non-Isolated Bi-Directional Converter Reference Design for Battery Charging Applications
PMP22220 — 1500-W AC switch bridgeless PFC reference design
PMP21529 — 4-Switch buck-boost bi-directional DC-DC converter reference design
TIDA-00412 — 360W Digital Controlled Phase Shift Full Bridge Converter Reference Design
TIDA-00381 — 360W Phase Shift Full Bridge Resonant LLC with High Side Low Side Driver Reference Design
PMP4320A — 600W Half Brick DC/DC Converter with Digital Control for Telecom Applications Reference Design
PMP8877 — 1/8 Brick Isolated DC/DC Telecom Power Module Digital Control Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGC) | 64 | Ultra Librarian |
VQFN (RHA) | 40 | Ultra Librarian |
VQFN (RJA) | 40 | Ultra Librarian |
WQFN (RMH) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.