UCD3138A

ACTIVE

UCD3138A Highly Integrated Digital Controller for Isolated Power

alarmNotifications Order now

Product details

Operating temperature range (°C) -40 to 125 Rating Catalog
Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RGC) 64 81 mm² 9 x 9 VQFN (RJA) 40 36 mm² 6 x 6 WQFN (RMH) 40 36 mm² 6 x 6
  • Digital Control of up to 3 Independent Feedback Loops
    • Dedicated PID-Based Hardware
    • 2-Pole, 2-Zero Configurable
    • Nonlinear Control
  • Soft-Start and Soft-Stop with and without Prebias
  • Fast Input Voltage Feed Forward Hardware
  • Synchronous Rectifier Dead Time Optimization Peripheral to Use with UCD7138 Synchronous Rectifier Driver
  • Up to 16 MHz Error Analog-to-Digital Converter (EADC)
    • Configurable Resolution as Small as 1 mV/LSB
    • Automatic Resolution Selection
    • Up to 8× Oversampling
    • Hardware-Based Averaging (up to 8×)
    • 10-Bit Effective DAC With 4 Bits of Dither
    • Adaptive Sample Trigger Positioning
  • Up to 8 High-Resolution Digital Pulse Width Modulated (DPWM) Outputs
    • 250-ps Pulse Width Resolution
    • 4-ns Frequency and Phase Resolution
    • Adjustable Phase-Shift Between Outputs
    • Adjustable Dead-band Between Pairs
    • Cycle-by-Cycle Duty Cycle Matching
    • Up to 2-MHz Switching Frequency
  • Configurable PWM Edge Movement
    • Trailing Modulation
    • Leading Modulation
    • Triangular Modulation
  • Configurable Feedback Control
    • Voltage Mode
    • Average Current Mode
    • Peak Current Mode Control
    • Constant Current
    • Constant Power
  • Configurable Modulation Methods
    • Frequency Modulation
    • Phase-Shift Modulation
    • Pulse Width Modulation
  • Fast, Automatic, and Smooth Mode Switching
    • Frequency Modulation and PWM
    • Phase-Shift Modulation and PWM
    • Frequency Modulation and Phase-Shift Modulation
  • High Efficiency and Light Load Management
    • Burst Mode
    • Ideal Diode Emulation
    • Synchronous Rectifier Soft On/Off
    • Low IC Standby Power
  • Primary Side Voltage Sensing
  • Copper Trace Current Sensing
  • Flux and Phase Current Balancing
  • Current Share Bus Support
    • Average or Master and Slave
  • Feature Rich Fault Protection Options
    • 7 High-Speed Analog Comparators
    • Cycle-by-Cycle Current Limiting
    • Programmable Fault
    • External Fault Capability
    • 10 Digital Comparators
    • Programmable Blanking Time
  • Synchronization of DPWM Waveforms Between Multiple UCD3138A devices
  • 14-Channel, 12-Bit, 267-ksps General-Purpose ADC
    • Programmable Averaging Filters
    • Dual Sample and Hold
  • Internal Temperature Sensor
  • Fully Programmable High-Performance 31.25-MHz, 32-Bit ARM7TDMI-S Processor
    • 32 KB of Program Flash
    • 2 KB of Data Flash with ECC
    • 4 KB of Data RAM
    • Firmware Boot-Load in the Field via PMBus or UART
  • Communication Peripherals
    • PMBus
    • 1 UART
  • UART Auto-baud Rate Adjustment
  • Timer Capture with Selectable Input Pins
  • Up to 5 Additional General Purpose Timers
  • Built In Watchdog: BOD and POR
  • 64-Pin QFN and 40-Pin QFN Package
  • Operating Temperature: –40°C to +125°C
  • Debug Interface
    • Code Composer Studio with JTAG Interface
    • Fusion Digital Power Designer GUI Support
  • Digital Control of up to 3 Independent Feedback Loops
    • Dedicated PID-Based Hardware
    • 2-Pole, 2-Zero Configurable
    • Nonlinear Control
  • Soft-Start and Soft-Stop with and without Prebias
  • Fast Input Voltage Feed Forward Hardware
  • Synchronous Rectifier Dead Time Optimization Peripheral to Use with UCD7138 Synchronous Rectifier Driver
  • Up to 16 MHz Error Analog-to-Digital Converter (EADC)
    • Configurable Resolution as Small as 1 mV/LSB
    • Automatic Resolution Selection
    • Up to 8× Oversampling
    • Hardware-Based Averaging (up to 8×)
    • 10-Bit Effective DAC With 4 Bits of Dither
    • Adaptive Sample Trigger Positioning
  • Up to 8 High-Resolution Digital Pulse Width Modulated (DPWM) Outputs
    • 250-ps Pulse Width Resolution
    • 4-ns Frequency and Phase Resolution
    • Adjustable Phase-Shift Between Outputs
    • Adjustable Dead-band Between Pairs
    • Cycle-by-Cycle Duty Cycle Matching
    • Up to 2-MHz Switching Frequency
  • Configurable PWM Edge Movement
    • Trailing Modulation
    • Leading Modulation
    • Triangular Modulation
  • Configurable Feedback Control
    • Voltage Mode
    • Average Current Mode
    • Peak Current Mode Control
    • Constant Current
    • Constant Power
  • Configurable Modulation Methods
    • Frequency Modulation
    • Phase-Shift Modulation
    • Pulse Width Modulation
  • Fast, Automatic, and Smooth Mode Switching
    • Frequency Modulation and PWM
    • Phase-Shift Modulation and PWM
    • Frequency Modulation and Phase-Shift Modulation
  • High Efficiency and Light Load Management
    • Burst Mode
    • Ideal Diode Emulation
    • Synchronous Rectifier Soft On/Off
    • Low IC Standby Power
  • Primary Side Voltage Sensing
  • Copper Trace Current Sensing
  • Flux and Phase Current Balancing
  • Current Share Bus Support
    • Average or Master and Slave
  • Feature Rich Fault Protection Options
    • 7 High-Speed Analog Comparators
    • Cycle-by-Cycle Current Limiting
    • Programmable Fault
    • External Fault Capability
    • 10 Digital Comparators
    • Programmable Blanking Time
  • Synchronization of DPWM Waveforms Between Multiple UCD3138A devices
  • 14-Channel, 12-Bit, 267-ksps General-Purpose ADC
    • Programmable Averaging Filters
    • Dual Sample and Hold
  • Internal Temperature Sensor
  • Fully Programmable High-Performance 31.25-MHz, 32-Bit ARM7TDMI-S Processor
    • 32 KB of Program Flash
    • 2 KB of Data Flash with ECC
    • 4 KB of Data RAM
    • Firmware Boot-Load in the Field via PMBus or UART
  • Communication Peripherals
    • PMBus
    • 1 UART
  • UART Auto-baud Rate Adjustment
  • Timer Capture with Selectable Input Pins
  • Up to 5 Additional General Purpose Timers
  • Built In Watchdog: BOD and POR
  • 64-Pin QFN and 40-Pin QFN Package
  • Operating Temperature: –40°C to +125°C
  • Debug Interface
    • Code Composer Studio with JTAG Interface
    • Fusion Digital Power Designer GUI Support

The UCD3138A is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single-chip solution. The flexible nature of the UCD3138A makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC-DC and isolated DC-DC applications and reduce the solution component count in the IT and network infrastructure space.

The UCD3138A controller is a fully programmable solution offering customers complete control of their application, along with ample ability to differentiate their solution. At the same time, TI is committed to simplifying our customers' development effort by offering best-in-class development tools, including application firmware, Code Composer Studio™ software development environment, and TI’s power development GUI which lets customers configure and monitor key system parameters.

At the core of the UCD3138A controller are the digital control loop peripherals, also known as Digital Power Peripherals (DPPs). Each DPP implements a high-speed digital control loop consisting of a dedicated error analog-to-digital converter (EADC), a PID-based 2-pole-2-zero digital compensator and DPWM outputs with 250-ps pulse width resolution. The device also contains a 12-bit, 267-ksps general-purpose ADC with up to 14 channels, timers, interrupt control, PMBus, and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals, and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on-chip RAM and ROM.

In addition to the DPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, automatic mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high-resolution current sharing, hardware-configurable soft-start operation with pre-bias, as well as several other features. The device optimizes topology support for voltage mode and peak current mode controlled phase-shifted full bridge, single and dual phase PFC, bridge-less PFC, hard-switched full bridge and half bridge, and LLC half bridge and full bridge.

The UCD3139A is a functional variant of the UCD3138A Digital Power Controller that includes significant improvements over the UCD3138 device For a description of the complete changes made in the UCD3138A, refer to .

The UCD3138A is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single-chip solution. The flexible nature of the UCD3138A makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC-DC and isolated DC-DC applications and reduce the solution component count in the IT and network infrastructure space.

The UCD3138A controller is a fully programmable solution offering customers complete control of their application, along with ample ability to differentiate their solution. At the same time, TI is committed to simplifying our customers' development effort by offering best-in-class development tools, including application firmware, Code Composer Studio™ software development environment, and TI’s power development GUI which lets customers configure and monitor key system parameters.

At the core of the UCD3138A controller are the digital control loop peripherals, also known as Digital Power Peripherals (DPPs). Each DPP implements a high-speed digital control loop consisting of a dedicated error analog-to-digital converter (EADC), a PID-based 2-pole-2-zero digital compensator and DPWM outputs with 250-ps pulse width resolution. The device also contains a 12-bit, 267-ksps general-purpose ADC with up to 14 channels, timers, interrupt control, PMBus, and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals, and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on-chip RAM and ROM.

In addition to the DPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, automatic mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high-resolution current sharing, hardware-configurable soft-start operation with pre-bias, as well as several other features. The device optimizes topology support for voltage mode and peak current mode controlled phase-shifted full bridge, single and dual phase PFC, bridge-less PFC, hard-switched full bridge and half bridge, and LLC half bridge and full bridge.

The UCD3139A is a functional variant of the UCD3138A Digital Power Controller that includes significant improvements over the UCD3138 device For a description of the complete changes made in the UCD3138A, refer to .

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 36
Type Title Date
* Data sheet UCD3138A Highly-Integrated Digital Controller for Isolated Power datasheet (Rev. E) PDF | HTML 19 Jan 2017
User guide UCD31xx Technical Reference Manual (Rev. E) PDF | HTML 11 Feb 2025
Technical article 실시간 제어 기술로 안정적이고 확장 가능한 고전압 설계를 구 현하는 방법 PDF | HTML 03 Jul 2024
Technical article 即時控制技術如何實現可靠、可擴充的高電壓設計 PDF | HTML 01 Jul 2024
Technical article How real-time control technologies enable reliable, scalable high-voltage designs PDF | HTML 07 Jun 2024
Application note Introduction to UCD3138x Devices PDF | HTML 21 Dec 2023
Application note Stack Overflow Detection on UCD3138 Devices PDF | HTML 13 Sep 2023
Application note Lockup Avoidance for UCD3138 Devices PDF | HTML 03 Jul 2023
Application note Fusion Digital Power Studio for UCD3138 Isolated Power Applications (Rev. C) 24 Jun 2019
EVM User's guide Using the UCD3138HSFBEVM-029 (Rev. A) 08 May 2019
Application note UCD3138 Family - Practical Design Guideline (Rev. B) 20 Nov 2018
Technical article The power to innovate industrial design PDF | HTML 27 Mar 2017
Application note CPU Lock-up Mechanisms in UCD31xx Devices 24 Jan 2017
Technical article Power Tips: How GaN devices boost resonant converter efficiency PDF | HTML 25 Aug 2016
Application note Migrating from the UCD3138 to UCD3138A (Rev. D) 08 Apr 2016
EVM User's guide Using the UCD3138ALLCEVM150 (Rev. A) 14 Jan 2016
User guide Bidirection DC-to-DC Converter User's Guide (Rev. A) 27 Oct 2015
Application note Using UCD7138 and UCD3138A for Advanced Synchronous Rectification Control (Rev. B) 23 Oct 2015
Technical article Are you ready for totem-pole PFC? PDF | HTML 16 Oct 2015
Technical article Designing a digital power supply: How to write firmware PDF | HTML 01 Sep 2015
Technical article Designing a digital-controlled power supply PDF | HTML 12 Aug 2015
Technical article Is your power supply smart enough to be cool PDF | HTML 21 May 2015
EVM User's guide Using the UCD3138ACCEVM149 16 Feb 2015
Application note UCD3138 Integral Branch of the PID Filter 04 Oct 2014
Application note Designing a UCD3138 Controlled Bridgeless PFC 01 Apr 2014
Application note Designing a UCD3138 Controlled Interleaved PFC 01 Apr 2014
Application note Designing a UCD3138 Controlled Single Phase PFC 26 Mar 2014
Application note UCD3138 PFC Tuning 26 Mar 2014
EVM User's guide Using the UCD3138PSFBEVM-027 08 Aug 2013
Analog Design Journal Digital current balancing for an interleaved boost PFC 16 Apr 2013
Application note Evaluating UCD3138 in Interleave PFC or Bridgeless PFC Configurations 18 Mar 2013
EVM User's guide Using the UCD3138064EVM-166 05 Mar 2013
EVM User's guide Using the UCD3138OL40EVM-032 04 Jan 2013
EVM User's guide Using the UCD3138OL64EVM-031 28 Aug 2012
Application note PFC THD Reduction and Efficiency Improvement by ZVS or Valley Switching 26 Apr 2012
User guide Using the UCD3138PFCEVM-026 (Rev. C) PDF | HTML 16 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCD3138ALLCEVM150 — UCD3138A LLC Evaluation Module

The UCD3138ALLCEVM150 is an evaluation module (EVM) board, functioning as an LLC resonant half-bridge dc-dc converter and digitally controlled by control card UCD3138ACCEVM149. This EVM is used to evaluate digital power control using UCD3138A in LLC resonant half-bridge dc-dc conversion (...)

User guide: PDF
Evaluation board

UCD3138HSFBEVM-029 — UCD3138 Hard Switching Full Bridge Converter Evaluation Module

The Texas Instruments UCD3138HSFBEVM-029 evaluation module (EVM) is a digitally controlled hard switching full bridge converter based on the UCD3138RHA programmable digital power controller. The EVM is a standalone Symmetrical Hard Switching Full-Bridge (HSFB) DC-DC power converter designed for (...)

User guide: PDF
Buy from a distributor
Evaluation board

UCD3138OL40EVM-032 — UCD3138 evaluation module for 40-pin open-loop digital power controller

UCD3138OL40EVM-032 EVM offers an easy to use test platform for stand-alone evaluation of UCD3138 digital controller optimized for isolated power applications. Featuring a 40-pin socket and comprehensive set of test points, the EVM allows hardware and firmware engineers to manipulate signals on the (...)
User guide: PDF
Buy from a distributor
Evaluation board

UCD3138OL64EVM-031 — UCD3138 evaluation module for 64-pin open-loop digital power controller

UCD3138OL64CEVM-031 EVM offers an easy to use test platform for stand-alone evaluation of UCD3138 digital controller optimized for isolated power applications. Featuring a 64-pin socket and comprehensive set of test points, the EVM allows hardware and firmware engineers to manipulate signals on (...)
User guide: PDF
Buy from a distributor
Evaluation board

UCD3138PFCEVM-026 — UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module

The Texas Instruments UCD3138PFCEVM-026 evaluation module (EVM) is a digitally controlled single phase PFC pre-regulator based on the UCD3138 programmable digital power controller. The EVM accepts universal ac line input from 90Vac to 264Vac, 47Hz to 63Hz. The nominal output voltage is 390VDC. (...)

User guide: PDF | HTML
Buy from a distributor
Evaluation board

UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 Evaluation Module

This EVM, UCD3138PSFBEVM-027 is to help evaluate the UCD3138 64-pin digital control IC in an off-line power converter application and then to aid in its design. The EVM is a standalone phase-shifted full-bridge DC-DC power converter. The EVM is used together with its control card, (...)
User guide: PDF
Buy from a distributor
Daughter card

UCD3138ACCEVM149 — UCD3138A Control Card Evaluation Module

The Texas Instruments UCD3138ACCEVM149 evaluation module (EVM) functions as a control card for UCD3138A digital controller for isolated power applications from Texas Instruments. The EVM can be used either as a stand-alone board to study the UCD3138A device or as a control card for implementing a (...)

User guide: PDF
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

User guide: PDF
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Buy from a distributor
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Buy from a distributor
Application software & framework

FUSION_MFR_GUI — Fusion Digital Power Manufacturing Tool

The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .

The MFR GUI supports the same devices as Fusion Digital Power Designer software.  This tool is typically used in manufacturing (...)

Application software & framework

UCD3138_FW_SDK — UCD3138 Application Development Firmware Kit

The UCD3138 firmware is a free software development kit for Texas Instruments’ UCD3138 integrated digital power controller family. It encompasses firmware development tools along with supporting collateral for the most popular power supply topologies for quicker evaluation and development of (...)
Code example or demo

UCD-TRAINING-LABS UCD Training Labs

UCD3138 integrated digital power controller training labs provides quick start learning tool for getting acquainted with digital controller. UCD3138 integrated digital controller offers advanced Power Peripherals operating autonomous from the processor. Device includes advanced Protection features, (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Software
Application software & framework
FUSION-DIGITAL-POWER-STUDIO Fusion Digital Power Studio
Firmware

UCD3138FW-BIDI Bi-Directional Firmware

UCD3138 non isolated bi-directional switching converter quickly gets a designer through evaluation to production in power supply designs based on a Wide Vin non isolated bi-directional topology by providing all-inclusive firmware with ZVS Transition mode support.

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Software
Application software & framework
FUSION-DIGITAL-POWER-STUDIO Fusion Digital Power Studio
Firmware

UCD3138FW-FBLLC Full Bridge / Phase Shift LLC Firmware for UCD3138 in TIDA-00381

UCD3138 Phase Shift  LLC quickly gets a designer through evaluation to production in power supply designs based on a resonant LLC topology by providing firmware with ZVS operation and mode switching capability to achieve high efficiency across wider operating conditions.

The resonant LLC topology (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Software
Application software & framework
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software
Firmware

UCD3138FW-HSFB HSFB Firmware

UCD3138 Hard Switched Full Bridge (HSFB) topology firmware gets a designer through evaluation to production in power supply designs based on high power Hard Switched Full Bridge topology by providing all-inclusive firmware with input voltage feed forward, copper trace current sensing, on the fly (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138HSFBEVM-029 UCD3138 Hard Switching Full Bridge Converter Evaluation Module
Software
Application software & framework
FUSION-DIGITAL-POWER-STUDIO Fusion Digital Power Studio
Firmware

UCD3138FW-PFC PFC Firmware

UCD3138 Power Factor Correction (PFC) firmware gets a designer through evaluation to production in power supply designs based on a PFC topology by providing all-inclusive firmware that can integrate easily with your housekeeping functionality.

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138PFCEVM-026 UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module
Software
Application software & framework
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software
Firmware

UCD3138FW-PSFB Phase Shifted Full Bridge Firmware

UCD3138 Phase Shift Full Bridge quickly gets a designer through evaluation to production in power supply designs based on high power PSFB topology by providing all-inclusive firmware with peak current mode control support, adaptive dead time optimization and programmable slope compensation.

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138PSFBEVM-027 UCD3138PSFBEVM-027 Evaluation Module
Software
Application software & framework
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software
Firmware

UCD3138FW_LLC LLC Half bridge Firmware

UCD3138 Resonant LLC Programmer quickly gets a designer through evaluation to production in power supply designs based on a resonant LLC topology by providing  firmware with ZCS protection and mode switching capability to achieve high efficiency across wider operating conditions. The sunflower (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138ALLCEVM150 UCD3138A LLC Evaluation Module
Software
Application software & framework
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software
IDE, configuration, compiler or debugger

FUSION_DIGITAL_POWER_API TI Fusion API

The Fusion Digital Power Studio is built on top of a Microsoft.NET Application Programming Interface (Fusion-API) that handles I2C/SMBus communication and abstracts devices and commands. It provides high level interfaces to common tasks such as command read/write, full device configuration (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Software
Application software & framework
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software
Driver or library
FUSION_DIGITAL_POWER_API Fusion Digital Power - API
Software programming tool

UCD3PROG-FR03TXI0 — FlashRunner™ FR03 In-System Programmer

FlashRunnerTM FR03 is a high-performance, standalone In-System Programmer for Flash-based microcontrollers and serial memories. FlashRunnerTM FR03, which is targeted at production environments, easily interfaces to a programming system or Automatic Test Equipment (ATE) and can work either in full (...)
Support software

FUSION-DIGITAL-POWER-STUDIO Fusion Digital Power Studio 3.0.77

Fusion Digital PowerTM Studio incorporates software tools for Texas Instruments' UCD3138 Integrated Digital Controller family.   Fusion Digital Power helps power supply engineers to gain benefits of digital power without learning complex programming skills. Fusion Digital Power is an intuitive (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCD3020 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Six DPWM Outputs UCD3028 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Eight DPWM Outputs UCD3040 Fully Programmable Digital Power Controller with Four Feedback Loops and Eight DPWM Outputs UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Support software

FUSION-PRODUCTION-GUI Fusion Digital Power Production Tool

The Fusion Digital Power Production Tool (production GUI) is a graphical user interface used to download firmware, upgrade firmware, configure, calibrate and test.  This command-based interface allows the seamless integration of UCD flashing procedures in a production environment.

The production GUI (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCD3020 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Six DPWM Outputs UCD3028 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Eight DPWM Outputs UCD3040 Fully Programmable Digital Power Controller with Four Feedback Loops and Eight DPWM Outputs UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power

Many TI reference designs include the UCD3138A

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian
VQFN (RJA) 40 Ultra Librarian
WQFN (RMH) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos