SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
If enabled, the DPWMCNTPRE register is loaded into the Period Counter at DPWM startup or on a rising sync edge. This is used for applications requiring complex synchronization and phase shifting between DPWMs. See 2.16.1 Period Counter Preset Enable for more information.