SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00060038 – Filter 2 KD Alpha Register
Address 00090038 – Filter 1 KD Alpha Register
Address 000C0038 – Filter 0 KD Alpha Register
24 | 16 | 15 | 9 | 8 | 0 |
KD_ALPHA_1 | Reserved | KD_ALPHA_0 |
R/W-0 0000 0000 | R-0 | R/W-0 0101 0010 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
24-16 | KD_ALPHA_1 | R/W | 0 0000 0000 | Bank 1 KD Alpha, 9-bit signed value, configurable to any bin using the Coefficient Control Register |
15-9 | Reserved | R | 0 | |
8-0 | KD_ALPHA_0 | R/W | 0 0101 0010 | Bank 0 KD Alpha, 9-bit signed value, configurable to any bin using the Coefficient Control Register |