SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0003000C
14 | 8 |
ACOMP_G_THRESH |
R/W-000 0000 |
7 | 6 | 5 | 3 | 2 | 1 | 0 |
Reserved | ACOMP_G_SEL | ACOMP_G _POL | ACOMP_G _INT_EN | ACOMP_G _OUT_EN |
R-00 | R/W-000 | R/W-1 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
14-8 | ACOMP_G_ THRESH | R/W | 000 0000 | Configures Analog Comparator G Threshold 0 = Comparator Reference of 19.53125 mV (Default) 1 = Comparator Reference of 39.0625 mV …….. 127 = Comparator Reference of 2.5 V |
7-6 | Reserved | R | 00 | |
5-3 | ACOMP_G_SEL | R/W | 000 | Configures Analog Comparator G Threshold 0 = Analog Comparator G Threshold set by ACOMP_G_THRESH (Default) 1 = Analog Comparator G Threshold set by Comparator Ramp 0 2 = Analog Comparator G Threshold set by Filter 0 Output 3 = Analog Comparator G Threshold set by Filter 1 Output 4 = Analog Comparator G Threshold set by Filter 2 Output |
2 | ACOMP_G_ POL | R/W | 1 | Analog Comparator G Polarity 0 = Comparator result enabled when input falls below threshold 1 = Comparator result enabled when input exceeds threshold (Default) |
1 | ACOMP_G_INT_ EN | R/W | 0 | Analog Comparator G Interrupt Enable 0 = Disables Analog Comparator G Interrupt generation (Default) 1 = Enables Analog Comparator G Interrupt generation |
0 | ACOMP_G_OUT_ EN | R/W | 0 | Analog Comparator G DAC Output Enable 0 = Disables output of Comparator DAC G onto AD pin (Default) 1 = Enables output of Comparator DAC G onto AD pin |