SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00020004
13 | 12 | 11 | 10 | 9 | 8 |
NL_SEL | DPWM3_FRAME_ SYNC_EN | DPWM2_FRAME_ SYNC_EN | DPWM1_FRAME_ SYNC_EN | DPWM0_FRAME_ SYNC_EN |
R/W-00 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DPWM3_B_ TRIG_EN | DPWM2_B_ TRIG_EN | DPWM1_B_ TRIG_EN | DPWM0_B_ TRIG_EN | DPWM3_A_ TRIG_EN | DPWM2_A_ TRIG_EN | DPWM1_A_ TRIG_EN | DPWM0_A_ TRIG_EN |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
13-12 | NL_SEL | R/W | 00 | Configures source of Non-Linear (NL) comparison results used in Automatic Gain Shifting 0 = Filter 0 NL Results used 1 = Filter 1 NL Results used 2 = Filter 2 NL Results used (Default) |
11 | DPWM3_FRAME_SYNC_EN | R/W | 0 | Enables DPWM Trigger from DPWM 3 Frame Sync to Front End Control 0 = DPWM 3 Frame Sync not routed to Front End Control (Default) 1 = DPWM 3 Frame Sync routed to Front End Control |
10 | DPWM2_FRAME_SYNC_EN | R/W | 0 | Enables DPWM Trigger from DPWM 2 Frame Sync to Front End Control 0 = DPWM 2 Frame Sync not routed to Front End Control (Default) 1 = DPWM 2 Frame Sync routed to Front End Control |
9 | DPWM1_FRAME_SYNC_EN | R/W | 0 | Enables DPWM Trigger from DPWM 1 Frame Sync to Front End Control 0 = DPWM 1 Frame Sync not routed to Front End Control (Default) 1 = DPWM 1 Frame Sync routed to Front End Control |
8 | DPWM0_FRAME_SYNC_EN | R/W | 0 | Enables DPWM Trigger from DPWM 0 Frame Sync to Front End Control 0 = DPWM 0 Frame Sync not routed to Front End Control (Default) 1 = DPWM 0 Frame Sync routed to Front End Control |
7 | DPWM3_B_TRIG_EN | R/W | 0 | Enables DPWM Trigger from DPWM 3 PWM-B to Front End Control 0 = DPWM 3 PWM-B trigger not routed to Front End Control (Default) 1 = DPWM 3 PWM-B trigger routed to Front End Control |
6 | DPWM2_B_TRIG_EN | R/W | 0 | Enables DPWM Trigger from DPWM 2 PWM-B to Front End Control 0 = DPWM 2 PWM-B trigger not routed to Front End Control (Default) 1 = DPWM 2 PWM-B trigger routed to Front End Control |
5 | DPWM1_B_TRIG_EN | R/W | 0 | Enables DPWM Trigger from DPWM 1 PWM-B to Front End Control 0 = DPWM 1 PWM-B trigger not routed to Front End Control (Default) 1 = DPWM 1 PWM-B trigger routed to Front End Control |
4 | DPWM0_B_TRIG_EN | R/W | 0 | Enables DPWM Trigger from DPWM 0 PWM-B to Front End Control 0 = DPWM 0 PWM-B trigger not routed to Front End Control (Default) 1 = DPWM 0 PWM-B trigger routed to Front End Control |
3 | DPWM3_A_TRIG_EN | R/W | 0 | Enables DPWM Trigger from DPWM 3 PWM-A to Front End Control 0 = DPWM 3 PWM-A trigger not routed to Front End Control (Default) 1 = DPWM 3 PWM-A trigger routed to Front End Control |
2 | DPWM2_A_TRIG_EN | R/W | 0 | Enables DPWM Trigger from DPWM 2 PWM-B to Front End Control 0 = DPWM 2 PWM-A trigger not routed to Front End Control (Default) 1 = DPWM 2 PWM-A trigger routed to Front End Control |
1 | DPWM1_A_TRIG_EN | R/W | 0 | Enables DPWM Trigger from DPWM 1 PWM-B to Front End Control 0 = DPWM 1 PWM-A trigger not routed to Front End Control (Default) 1 = DPWM 1 PWM-A trigger routed to Front End Control |
0 | DPWM0_A_TRIG_EN | R/W | 0 | Enables DPWM Trigger from DPWM 0 PWM-B to Front End Control 0 = DPWM 0 PWM-A trigger not routed to Front End Control (Default) 1 = DPWM 0 PWM-A trigger routed to Front End Control |