SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00020028
25 | 16 | 15 | 10 | 9 | 0 |
NOM_CURRENT_UPPER | Reserved | NOM_CURRENT_LOWER |
R/W-00 0000 0000 | R-00 0000 | R/W-00 0000 0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
25-16 | NOM_CURRENT_UPPER | R/W | 00 0000 0000 | Configures INOM value used in Constant Power/Constant Current Calculations, when sensed value exceeds NOM_CURRENT_UPPER in Constant Voltage mode, setpoint will switch to Constant Power mode |
15-10 | Reserved | R | 00 0000 | |
9-0 | NOM_CURRENT_LOWER | R/W | 00 0000 0000 | Configures INOM value used in Constant Power/Constant Current Calculations, when sensed value falls below NOM_CURRENT_LOWER in Constant Power mode, setpoint will switch to Constant Voltage mode |