SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7FA24
0 |
EXT_INT_EN |
R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | EXT_INT_EN | R | 0 | Input Value of EXT-INT Pin 0 = EXT-INT pin driven low in GPIO mode 1 = EXT-INT pin driven high in GPIO mode |