SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0004000C
28 | 27 | 24 | 23 | 21 | 20 | 19 | 16 |
SEQ3 _SH | SEQ3 | Reserved | SEQ2 _SH | SEQ2 |
R/W-0 | R/W-0000 | R-000 | R/W-0 | R/W-0000 |
15 | 13 | 12 | 11 | 8 | 7 | 5 | 4 | 3 | 0 |
Reserved | SEQ1 _SH | SEQ1 | Reserved | SEQ0 _SH | SEQ0 |
R-000 | R/W-0 | R/W-0000 | R-000 | R/W-0 | R/W-0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
28 | SEQ3_SH | R/W | 0 | Dual channel sequence select 0 = Not selected for Dual Sampling (Default) 1 = Selected for Dual Sampling |
27-24 | SEQ3 | R/W | 0000 | Channel to be converted fourth 0000 = ADC00 selected (Default) 0001 = ADC01 selected ……. 1111 = Temperature Sensor selected |
23-21 | Reserved | R | 000 | |
20 | SEQ2_SH | R/W | 0 | Dual channel sequence select 0 = Not selected for Dual Sampling (Default) 1 = Selected for Dual Sampling |
19-16 | SEQ2 | R/W | 0000 | Channel to be converted third 0000 = ADC00 selected (Default) 0001 = ADC01 selected ……. 1111 = Temperature Sensor selected |
15-13 | Reserved | R | 000 | |
12 | SEQ1_SH | R/W | 0 | Dual channel sequence select 0 = Not selected for Dual Sampling (Default) 1 = Selected for Dual Sampling |
11-8 | SEQ1 | R/W | 0000 | Channel to be converted second 0000 = ADC00 selected (Default) 0001 = ADC01 selected ……. 1111 = Temperature Sensor selected |
7-5 | Reserved | R | 000 | |
4 | SEQ0_SH | R/W | 0 | Dual channel sequence select 0 = Not selected for Dual Sampling (Default) 1 = Selected for Dual Sampling |
3-0 | SEQ0 | R/W | 0000 | Channel to be converted first 0000 = ADC00 selected (Default) 0001 = ADC01 selected ……. 1111 = Temperature Sensor selected |