SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7FA1C
6 | 5 | 4 | 3 | 2 | 1 | 0 |
TMS_INT_PEND | TDI_INT_PEND | TDO_INT_PEND | FLT3_INT_PEND | FLT2_INT_PEND | FLT1_INT_PEND | FLT0_INT_PEND |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
GPIO_INT_PEND_GPIOD | GPIO_INT_PEND_GPIOC | GPIO_INT_PEND_GPIOB | GPIO_INT_PEND_GPIOA | FLT3_INT_PEND | FLT2_INT_PEND | FLT1_INT_PEND | FLT0_INT_PEND |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
6 | TMS_INT_PEND | R/W | 0 | TMS has caused an interrupt(1) 0 = No Interrupt detected (Default) 1 = Interrupt pending |
5 | TDI_INT_PEND | R/W | 0 | TDI has caused an interrupt(1) 0 = No Interrupt detected (Default) 1 = Interrupt pending |
4 | TDO_INT_PEND | R/W | 0 | TDO has caused an interrupt(1) 0 = No Interrupt detected (Default) 1 = Interrupt pending |
3 | FLT3_INT_PEND | R/W | 0 | FAULT[3] has caused an interrupt(1) 0 = No Interrupt detected (Default) 1 = Interrupt pending |
2 | FLT2_INT_PEND | R/W | 0 | FAULT[2] has caused an interrupt(1) 0 = No Interrupt detected (Default) 1 = Interrupt pending |
1 | FLT1_INT_PEND | R/W | 0 | FAULT[1] has caused an interrupt(1) 0 = No Interrupt detected (Default) 1 = Interrupt pending |
0 | FLT0_INT_PEND | R/W | 0 | FAULT[0] has caused an interrupt(1) 0 = No Interrupt detected (Default) 1 = Interrupt pending |