SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00050024 – DPWM 3 Sample Trigger 2 Register
Address 00070024 – DPWM 2 Sample Trigger 2 Register
Address 000A0024 – DPWM 1 Sample Trigger 2 Register
Address 000D0024 – DPWM 0 Sample Trigger 2 Register
17 | 6 | 5 | 0 |
SAMPLE_TRIGGER | Reserved |
R/W-0000 0000 0100 | R-00 0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
17-6 | SAMPLE_ TRIGGER | R/W | 0000 0000 0100 | Configures the location of the sample trigger within a PWM period. Value equals the number of PCLK clock periods. Enables start of conversion for EADC. Low resolution register, last 6 bits are read-only. |
5-0 | Reserved | R | 00 0000 |