SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7F028
29 | 0 |
GLOBAL_IO_READ |
R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
29-0 | GLOBAL_IO_ READ | R | 0 | This register provides the value on these signals after I/O muxing 0 = Digital I/O pin low (Default) 1 = Digital I/O pin high |
Bit assignment is done by this table:
BIT | PIN_NAME | BIT | PIN_NAME |
---|---|---|---|
29 | FAULT[3] | 14 | CONTROL |
28 | ADC_EXT_TRIG | 13 | ALERT |
27 | TCK | 12 | EXT_INT |
26 | TDO | 11 | FAULT[2] |
25 | TMS | 10 | FAULT[1] |
24 | TDI | 9 | FAULT[0] |
23 | SCI_TX[1] | 8 | SYNC |
22 | SCI_TX[0] | 7 | DPWM3B |
21 | SCI_RX[1] | 6 | DPWM3A |
20 | SCI_RX[0] | 5 | DPWM2B |
19 | TMR_CAP | 4 | DPWM2A |
18 | TMR_PWM[1] | 3 | DPWM1B |
17 | TMR_PWM[0] | 2 | DPWM1A |
16 | PMBUS-CLK | 1 | DPWM0B |
15 | PMBUS-DATA | 0 | DPWM0A |