SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7F014
2 | 1 | 0 |
INT | INT_EN | COMP_EN |
R-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
2 | INT | R | 0 | Brownout Interrupt Status 0 = No Brownout Condition observed 1 = Brownout Condition observed |
1 | INT_EN | R/W | 0 | Brownout Interrupt Enable 0 = Brownout Interrupt disabled (Default) 1 = Brownout Interrupt enabled |
0 | COMP_EN | R/W | 0 | Brownout Comparator Enable 0 = Brownout comparator logic disabled (Default) 1 = Brownout comparator logic enabled |