SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7F620
20 | 19 | 18 | 17 | 16 | 15 |
CLK_LO_DIS | IBIAS_B_EN | IBIAS_A_EN | SCL_DIR | SCL_VALUE | SCL_MODE |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
20 | CLK_LO_DIS | R/W | 0 | |
19 | IBIAS_B_EN | R/W | 0 | PMBus Current Source B Control 0 = Disables Current Source for PMBUS address detection thru ADC (Default) 1 = Enables Current Source for PMBUS address detection thru ADC |
18 | IBIAS_A_EN | R/W | 0 | PMBus Current Source A Control 0 = Disables Current Source for PMBUS address detection thru ADC (Default) 1 = Enables Current Source for PMBUS address detection thru ADC |
17 | SCL_DIR | R/W | 0 | |
16 | SCL_VALUE | R/W | 0 | |
15 | SCL_MODE | R/W | 0 |