SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFFFFF24
7 | 0 |
FIQIVEC |
R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | FIQIVEC | R | 0 | Index of the FIQ pending interrupt (Cleared upon read) 0 = No interrupt pending 1 = Pending interrupt on Channel 0 2 = Pending interrupt on Channel 1 N = Pending interrupt on Channel N-1, where N <= 31 |