SNLA426 june 2023 DS320PR1601 , DS320PR410 , DS320PR810 , SN75LVPE5412 , SN75LVPE5421
To prevent ground bounce and isolate common-mode voltage, PCIe TX must use AC coupling capacitors. The AC coupling capacitor value can range from 75 nF to 220 nF. Given 220 nF provides more DC content, this value is typically used. Placement of the AC coupling capacitor causes an impedance change and thus can cause jitter if placed improperly.