SNLA433A August 2023 – December 2024 DS320PR1601 , DS320PR410 , DS320PR810 , SN75LVPE5412 , SN75LVPE5421
The linearity of the data path is specifically designed to preserve any transmit equalization while keeping receiver equalization effective. It allows unobstructed PCIe 5.0 link training for automatic optimization of the PCIe TX and RX equalization functions on both the root complex and the endpoint sides of the link. Table 2-2 shows typical PCIe TX preset values (pre-shoot and de-emphasis levels) before the presets are passed through the redrivers and after the PCIe TX presets are re-driven. This data was measured with adherence to the PCI-Express 5.0 Base specification. Note that the pre- and post- are well within the required limits.
Preset | PCIe Preset Limits | Typical Measured after Redriver | ||
---|---|---|---|---|
Recommended Pre-Shoot | Recommended Post-Shoot | Pre-Shoot (dB) | Post-Shoot (dB) | |
P0 | 0 | -6 ± 1.5 | 0 | -5.69 |
P1 | 0 | -3.5 ± 1.0 | 0 | -3.34 |
P2 | 0 | -4.4 ± 1.5 | 0 | -3.9 |
P3 | 0 | -2.5 ± 1.0 | 0 | -2.41 |
P4 | 0 | 0 | 0 | 0 |
P5 | 1.9 ± 1.0 | 0 | 1.97 | 0 |
P6 | 2.5 ± 1.5 | 0 | 2.42 | 0 |
P7 | 3.5 ± 1.0 | -6.0 ± 1.5 | 3.43 | -5.36 |
P8 | 3.5 ± 1.0 | -3.5 ± 1.0 | 3.37 | -3.36 |
P9 | 3.5 ± 1.0 | 0 | 3.36 | 0 |