9 Revision History
Changes from Revision B (March 2023) to Revision C (July 2024)
- Updated I2C_SDA and I2C_SCL description to denote pull-up resistors are system
dependentGo
- Updated specifications for ending temperature when
ambient temperature is decreasing from start
upGo
- Added table for deserializer SENSOR_STS_x register bit
descriptionGo
- Updated ADC Code vs Temperature table for clarity with reference to
device operating temperature rangeGo
- Clarified PGEN_LINE_PD calculation based on frame rate, total lines per
frame, and forward channel rateGo
- Updated register map to remove registers previously marked as
reservedGo
- Published 0x1E ALARM_BC_EN[6:2]Go
- Reserved DIE ID register page from register 0xB0 for
clarityGo
- Published Analog registers 0x4B and 0x4CGo
- Removed DIE ID register page from Indirect Register Map table for
clarityGo
- Updated Typical PoC Network example to include reference to Design
Parameters Table Go
- Updated Typical Applications diagrams to denote pull-up resistors values are system
dependentGo
- Added information describing serializer system initialization for
continuous PLL lock Go
- Added initialization sequence example for continuous PLL lock during
serializer temperature rampGo
Changes from Revision A (May 2021) to Revision B (March 2023)
- Typical power consumption bullet on front page updated to match electrical
characteristics tableGo
- Added note for supply noise frequency
rangeGo
- IDD_TOTAL typical value changed to 160mAGo
- Changed I2C terminology to "Controller" and
"Target"Go
- Removed extra arrow from DPHY Receiver to Clock Gen blocks in
Functional Block Diagram Go
- Added description for non-continuous clock lane
modeGo
- Added description for deserializer SENSOR_STS_x
registersGo
- Updated script example for voltage monitoringGo
- Updated description for reading GPIO status when set as output and
added GPIO Configuration tableGo
- Added information for enabling Forward Channel GPIO using
FC_GPIO_ENGo
- Updated GPIO Output Control
section description for enabling register
0x0EGo
- Updated Clocking Mode table with additional modes, frequency
clarifications, and CSI-2 bandwidth clarificationsGo
- Corrected effect of setting M value in register
0x06Go
- Added max and min readings to Voltage Sensor Thresholds description
in Register 0x19 Go
- Changed "GPIO0 Sensor" to "Internal Temperature Sensor" in register
0x57Go
- V3LINK_RX_ID changed to V3LINK_TX_ID in register
0xF0-0xF5Go
- Changed PoC network impedance recommendation from 2kΩ to 1
kΩGo
- Updated PoC descriptionGo
- Changed PDB capacitor value to "> 10μF"Go
- Changed PDB capacitor value from 1μF to 10μFGo
Changes from Revision * (April 2021) to Revision A (May 2021)
- Updated images with searchable text and layoutGo