All trademarks are the property of their respective owners.
This design example walks through the typical design procedures and calculations to implement a non-synchronous Boost converter with LM5157. The design with LM51571, LM5158, and LM51581 is very similar. The configuration is designed to provide a regulated 12 V of up to 1.6 A load current from an unregulated 6 V rail (3 V-9 V) (load derated by half at input below 6 V). A switching frequency of 2.1MHz is selected to avoid interference in the AM band (530kHz to 1.8MHz). The parameters are presented in Table 1-1 and the component selection is discussed in Section 2.
PARAMETER | SPECIFICATIONS |
---|---|
VSUPPLY | 3 V to 9 V |
VLOAD | 12 V |
ILOAD | 1.6 A (VSUPPLY= 6 V to 9 V) |
0.8 A (VSUPPLY= 3 V to 6 V) | |
fSW | 2.1MHz |
η (estimated efficiency) | 90% |