SNVA940 November 2021 LM5157 , LM5157-Q1 , LM51571-Q1 , LM5158 , LM5158-Q1 , LM51581 , LM51581-Q1
The input capacitor determines the supply ripple voltage. For this design an input capacitance of 60µF is selected using low ESR ceramic capacitors. Equation 14 is used to calculate the maximum supply voltage ripple.