SNVA940 November   2021 LM5157 , LM5157-Q1 , LM51571-Q1 , LM5158 , LM5158-Q1 , LM51581 , LM51581-Q1

 

  1.   Trademarks
  2. 1LM5157 Boost Design Example
  3. 2Calculations and Component Selection
    1. 2.1  Switching Frequency
    2. 2.2  Inductor Calculation
    3. 2.3  Slope Compensation Check
    4. 2.4  Inductor Selection
    5. 2.5  Diode Selection
    6. 2.6  Output Capacitor Selection
    7. 2.7  Input Capacitor Selection
    8. 2.8  UVLO Resistor Selection
    9. 2.9  Soft-Start Capacitor Selection
    10. 2.10 Feedback Resistor Selection
    11. 2.11 Control Loop Compensation
      1. 2.11.1 Crossover Frequency (fcross) Selection
      2. 2.11.2 RCOMP Selection
      3. 2.11.3 CCOMP Selection
      4. 2.11.4 CHF Selection
    12. 2.12 Power Loss and Efficiency Estimation
  4. 3Implementation Results
  5. 4Small Signal Frequency Analysis
    1. 4.1 Boost Regulator Modulator Modeling
    2. 4.2 Compensation Modeling
    3. 4.3 Open Loop Modeling

Control Loop Compensation

One benefit of the peak current mode control is the easier compensation design compared with that of the voltage mode control. A simple two-pole (one at origin), single zero network is adequate. A type II compensation network is implemented as shown in Figure 2-1, which provides a programmable zero and a pole. The following section introduces a general technique to set the crossover frequency and place the pole and zero of the error amplifier to achieve a stable system in the CCM boost. The detailed models of the control loop are presented in Section 4.

GUID-69B393ED-DB4C-4736-B462-C14A6B844241-low.gifFigure 2-1 Type II Compensation Network