SNVA940 November   2021 LM5157 , LM5157-Q1 , LM51571-Q1 , LM5158 , LM5158-Q1 , LM51581 , LM51581-Q1

 

  1.   Trademarks
  2. 1LM5157 Boost Design Example
  3. 2Calculations and Component Selection
    1. 2.1  Switching Frequency
    2. 2.2  Inductor Calculation
    3. 2.3  Slope Compensation Check
    4. 2.4  Inductor Selection
    5. 2.5  Diode Selection
    6. 2.6  Output Capacitor Selection
    7. 2.7  Input Capacitor Selection
    8. 2.8  UVLO Resistor Selection
    9. 2.9  Soft-Start Capacitor Selection
    10. 2.10 Feedback Resistor Selection
    11. 2.11 Control Loop Compensation
      1. 2.11.1 Crossover Frequency (fcross) Selection
      2. 2.11.2 RCOMP Selection
      3. 2.11.3 CCOMP Selection
      4. 2.11.4 CHF Selection
    12. 2.12 Power Loss and Efficiency Estimation
  4. 3Implementation Results
  5. 4Small Signal Frequency Analysis
    1. 4.1 Boost Regulator Modulator Modeling
    2. 4.2 Compensation Modeling
    3. 4.3 Open Loop Modeling

Soft-Start Capacitor Selection

The soft-start capacitor is used to control the overshoot of the load voltage and inrush current during the start-up of the regulator. Equation 17 is used to calculate the minimum recommended soft-start capacitor value.

Equation 17. C SS > 10 μA V LOAD C OUT I LOAD = 10 μA 12 V 2 2 μF 0.8 A = 3.3 nF

For this design a CSS value of 22nF is selected to minimize any overshoot on the load voltage during the start-up.