The TPS56x242/7 is a cost effective, high-frequency, synchronous buck converter with integrated FETs. The TPS56x242/7 operates with supply input voltage ranging from 3 V to 16 V. The TPS56x242/7 uses DCAP3™ control mode to provide a fast transient response, good line, load regulation, no requirement for external compensation, and supports low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors.
TPS56x242/7 uses SOT563 package which can do the co-layout with last SOT563 generation part. This article introduces how to do co-lay and uses TPS564242 and TPS563202 to do an example.
Figure 1-1 is TPS564242 pin out with SOT563 package. This pin out has a little difference with last generation part TPS563202 3-A part as Figure 1-2. Most of the pin are same. The only difference is definition of pin 4. Please see Table 1-1. The Pin 4 of TPS563202 is BST pin.
Part Number | Pin Number | Pin Name | Description |
---|---|---|---|
TPS564242 | 4 | AGND | Ground of internal analog circuitry. Connect AGND to the GND plane. |
TPS563202 | 4 | BST | Supply input for the high-side NFET gate drive circuit. Connect 0.1 µF capacitor between BST and SW pin. |
TPS564242 can do co-lay with TPS563202 by adding some compatible circuit at Pin 4. Figure 1-3 shows the co-lay schematic.
Figure 1-4 and Figure 1-5 are tested at 12-V input voltage, 5-V output voltage at full loading. TPS564242 and TPS563202 works very well.
If co-lay TPS564242 with TPS563202, both schematic and layout are needed to be considered, because of different pin definition. In BOM there is also small differences that need to pay attention.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2022, Texas Instruments Incorporated