SNVU738 March 2022 LM5157 , LM5157-Q1 , LM51571-Q1
The LM5157EVM-SEPIC is designed to support a full load of 1 A when the input voltage is higher than 6 V. When the input voltage is below 6 V, the output power needs to be derated, owing to the peak current limitation of the selected inductor on the EVM. Figure 1-1 shows the power derating curve.