All trademarks are the property of their respective owners.
The LM5157EVM-FLY supports the following features and performance capabilities:
Table 2-1 details the electrical performance standard configuration.
Parameter | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input Characteristics | |||||
Input voltage range VIN | Operation | 8 | 12 | 16 | V |
Abs max input voltage VINMAX | Operation without damage | 18 | V | ||
Input voltage turn-on VIN(ON) | Adjustable by the UVLO/SYNC resistors | 7.5 | V | ||
Input voltage turn-on VIN(OFF) | 7.3 | V | |||
Output Characteristics | |||||
Main output voltage Vo1 | 10 | V | |||
1st Isolated output voltage Vo2 | 20 | V | |||
2nd Isolated output voltage Vo3 | 20 | V | |||
3rd Isolated output voltage Vo4 | 20 | V | |||
Main output load current Io1 | 0.250 | A | |||
1st Isolated output load current Io2 | 0.075 | A | |||
2nd Isolated output load current Io3 | 0.075 | A | |||
3rd Isolated output load current Io4 | 0.150 | A | |||
System Characteristics | |||||
Switching Frequency | 250 | kHz | |||
Peak Efficiency | VIN = 12 V, rated load at all output rails | 91 | % | ||
Junction Temperature | –40 | 150 | °C | ||
Transformer Specifications (Coilcraft ZB1324-AL) | |||||
Primary Inductances | 8 | µH | |||
Turns Ratio | (2-4) : (1-3) | 1 | |||
(5-6) : (1-3) | 1.2 | ||||
(8-7) : (1-3) | 2.4 | ||||
(10-9) : (1-3) | 2.4 | ||||
(12-11) : (1-3) | 2.4 | ||||
Saturation Current | 20% inductance reduction | 5.5 | A | ||
Leakage Inductance | 90 | nH |