SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | CPU2 | CPU2.DMA | Pipeline Protected | |
---|---|---|---|---|---|---|---|---|---|
Instance | Structure | ||||||||
CpuTimer0Regs | CPUTIMER_REGS | CPUTIMER0_BASE | 0x0000_0C00 | YES | - | - | YES | - | - |
CpuTimer1Regs | CPUTIMER_REGS | CPUTIMER1_BASE | 0x0000_0C08 | YES | - | - | YES | - | - |
CpuTimer2Regs | CPUTIMER_REGS | CPUTIMER2_BASE | 0x0000_0C10 | YES | - | - | YES | - | - |
PieCtrlRegs | PIE_CTRL_REGS | PIECTRL_BASE | 0x0000_0CE0 | YES | - | - | YES | - | - |
PieVectTableMain | PIE_VECT_TABLE | PIEVECTTABLEMAIN_BASE | 0x0000_0D00 | YES | - | - | YES | - | - |
PieVectTableExtension | PIE_VECT_TABLE | PIEVECTTABLEEXTENSION_BASE | 0x0000_0E00 | YES | - | - | YES | - | - |
WdRegs | WD_REGS | WD_BASE | 0x0000_7000 | YES | - | - | YES | - | YES |
NmiIntruptRegs | NMI_INTRUPT_REGS | NMI_BASE | 0x0000_7060 | YES | - | - | YES | - | YES |
XintRegs | XINT_REGS | XINT_BASE | 0x0000_7070 | YES | - | - | YES | - | YES |
SyncSocRegs | SYNC_SOC_REGS | SYNCSOC_BASE | 0x0000_78F8 | YES | - | - | - | - | YES |
Cpu1DmaClaSrcSelRegs, Cpu2DmaClaSrcSelRegs | CPU1_DMA_CLA_SRC_SEL_REGS, CPU2_DMA_CLA_SRC_SEL_REGS | CPU1DMACLASRCSEL_BASE, CPU2DMACLASRCSEL_BASE | 0x0000_7980 | YES | - | - | YES | - | YES |
DevCfgRegs | DEV_CFG_REGS | DEVCFG_BASE | 0x0005_D000 | YES | - | - | YES | - | YES |
ClkCfgRegs | CLK_CFG_REGS | CLKCFG_BASE | 0x0005_D200 | YES | - | - | YES | - | YES |
Cpu1SysRegs, Cpu2SysRegs | CPU1_SYS_REGS, CPU2_SYS_REGS | CPU1SYS_BASE, CPU2SYS_BASE | 0x0005_D300 | YES | - | - | YES | - | YES |
Cpu1SysStatusRegs, Cpu2SysStatusRegs | CPU1_SYS_STATUS_REGS, CPU2_SYS_STATUS_REGS | CPU1SYSSTATUS_BASE, CPU2SYSSTATUS_BASE | 0x0005_D400 | YES | - | - | YES | - | YES |
Cpu1PeriphAcRegs, Cpu2PeriphAcRegs | CPU1_PERIPH_AC_REGS, CPU2_PERIPH_AC_REGS | CPU1PERIPHAC_BASE, CPU2PERIPHAC_BASE | 0x0005_D500 | YES | - | - | YES | - | YES |
MemCfgRegs | MEM_CFG_REGS | MEMCFG_BASE | 0x0005_F400 | YES | - | - | YES | - | YES |
AccessProtectionRegs | ACCESS_PROTECTION_REGS | ACCESSPROTECTION_BASE | 0x0005_F500 | YES | - | - | YES | - | YES |
MemoryErrorRegs | MEMORY_ERROR_REGS | MEMORYERROR_BASE | 0x0005_F540 | YES | - | - | YES | - | YES |
RomWaitStateRegs | ROM_WAIT_STATE_REGS | ROMWAITSTATE_BASE | 0x0005_F580 | YES | - | - | YES | - | YES |
TestErrorRegs | TEST_ERROR_REGS | TESTERROR_BASE | 0x0005_F590 | YES | - | - | YES | - | YES |
UidRegs | UID_REGS | UID_BASE | 0x0007_2168 | YES | - | - | - | - | - |